14.13 Interrupts

Interrupts can be classified into multiple layers. Lower layer interrupts propagate to higher layers by multiplexing them into single interrupts. Figure 14-48 illustrates the layers of interrupts.

  • FIFO Individual Interrupt
  • FIFO Combined Interrupt
  • Main Interrupt

These interrupts are then funneled into three separate module interrupts:

  • Receive Interrupt
  • Transmit Interrupt
  • Information Interrupt

All module interrupts are persistent, meaning that the condition that caused the interrupt must be cleared within the module for the interrupt request to be removed.

Figure 14-48. Interrupt Multiplexing