22.1 Device-Specific Information

Table 22-1. SPI Summary Table
SPI Module InstancesMax Clock FrequencyPeripheral Bus SpeedClock Source
3320 MHzStandard (1:2 CPU Clock) See Table 22-2
Table 22-2. SPI Host Clock Source Selection bit
ValueDescription
1CLKGEN9
0Standard (1:2 CPU Clock)
Table 22-3. SPI FIFO Depth
SettingSize
Default4 bytes
FIFODEPTH32 bytes, 16 bytes, 8 bytes, 4 bytes, or 0 bytes (shifter register only)
Note: 32-bit data equates to a buffer depth of X/4 = 1.
Note: All devices in the dsPIC33AK256MPS306 family include three SPI modules. On 64-pin devices, the SPI instance SPI2 can operate at maximum speed when dedicated pins are selected. The selection is done using the SPI2PIN bit (FDEVOPT[13]). If the bit for SPI2PIN is ‘1’, the PPS pin will be used. When SPI2PIN is ‘0’, the SPI signals are routed to dedicated pins.