19.1 Device-Specific Information
| DAC Module Instances | Inputs per Instance | DAC Outputs | Clock Source | Peripheral Bus Speed |
|---|---|---|---|---|
| 5 | 5 External, 1 Internal | 1 | CLKGEN7 | Standard (1:2 CPU Clock) |
| Comparator Input | 36-Pin | 48-Pin | 64-Pin | PPS |
|---|---|---|---|---|
| ALLCMPNC | x | x | No | |
| ALLCMPND | x | x | No | |
| ALLCMPNE | — | x | No | |
| ALLCMPNF | — | x | No | |
| ALLCMPP | x | x | x | No |
| CMPP1A | x | x | x | No |
| CMPP1B | x | x | x | No |
| CMPP1C | x | x | x | No |
| CMPP2A | x | x | x | No |
| CMPP2B | x | x | x | No |
| CMPP2C | x | x | x | No |
| CMPP2D | x | x | No | |
| CMPP3A | x | x | No | |
| CMPP3B | x | x | No | |
| CMPP3C | x | x | No | |
| CMPP4A | x | x | x | No |
| CMPP4B | x | x | x | No |
| CMPP4C | x | x | No | |
| CMPP4D | x | x | x | No |
| CMPP5A | x | x | No | |
| CMPP5B | x | x | No | |
| CMPP5C | — | x | No |
| Slope Start Signal Selection | Source |
|---|---|
| 7 | RPV15 |
| 6 | RPV14 |
| 5 | RPV13 |
| 4 | PWM4 |
| 3 | PWM3 |
| 2 | PWM2 |
| 1 | PWM1 |
| 0 | N/A |
| Slope Stop A Signal Selection | Source |
|---|---|
| 7 | RPV15 |
| 6 | RPV14 |
| 5 | RPV13 |
| 4 | PWM4 |
| 3 | PWM3 |
| 2 | PWM2 |
| 1 | PWM1 |
| 0 | N/A |
| Slope Stop B Signal Selection | Source |
|---|---|
| 7 | RPV15 |
| 6 | RPV14 |
| 5 | RPV13 |
| 4 | PWM4 |
| 3 | PWM3 |
| 2 | PWM2 |
| 1 | PWM1 |
| 0 | N/A |
| Hysterectic Comparator Function Input Selection | Description |
|---|---|
| 7 | RPV15 |
| 6 | RPV14 |
| 5 | RPV13 |
| 4 | PWM4H |
| 3 | PWM3H |
| 2 | PWM2H |
| 1 | PWM1H |
| 0 | N/A |
The calibration register FPDMDAC is located in Flash at 0x7F20E0 with the POSINLADJ, NEGINLADJ and DNLADJ bit fields. The data should be copied and written to the corresponding bit fields in the DACCTRL1 SFR at start up. Note that the location of the bitfields is not the same in both registers, and therefore the entire DACCTRL1 SFR cannot be written at once.
| Name | Address Offset |
Bit Field |
Bit 31/23/15/7 |
Bit 30/22/14/6 |
Bit 29/21/13/5 |
Bit 28/20/12/4 |
Bit 27/19/11/3 |
Bit 26/18/10/2 |
Bit 25/17/9/1 |
Bit 24/16/8/0 |
|---|---|---|---|---|---|---|---|---|---|---|
| FPDMDAC | 0x000 | 31:24 | — | — | — | — | — | |||
| 23:16 | — | — | POSINLADJ[5:0] | |||||||
| 15:8 | — | NEGINLADJ[6:0] | ||||||||
| 7:0 | — | — | — | DNLADJ[4:0] | ||||||