24.6 Interrupts
There are three interrupts:
- Generic interrupt that consolidates all the interrupt sources in the I3CxINTCON (I3CxGIF)
- Single bit ECC error (I3CxSEIF)
- Double bit ECC error (I3CxDEIF)
There are three interrupts:
DS70005629C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.