35.3 Current Consumption
When the module is enabled, the HLVD comparator and voltage divider are enabled and consume static current. The total current consumption, when enabled, is specified in the “Electrical Specifications” chapter.
Depending on the application, the HLVD module does not need to operate constantly. To reduce the current consumption, the module can be disabled when not in use. Refer to the “PMD - Peripheral Module Disable” chapter for more details.