I2C Pad RB1 Control Register

Name: RB1I2C
Offset: 0x1EE3

Bit 76543210 
  SLEWPU[1:0]  TH[1:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bit 6 – SLEW  I2C Specific Slew Rate Limiting Control

ValueDescription
1

I2C specific slew rate limiting is enabled. Standard pad slew limiting is disabled. The SLRxy bit is ignored.

0Standard GPIO Slew Rate; enabled/disabled via SLRxy bit

Bits 5:4 – PU[1:0]  I2C Pull-up Selection

ValueDescription
11Reserved
1010x current of standard weak pull-up
012x current of standard weak pull-up
00Standard GPIO weak pull-up, enabled via WPUxy bit

Bits 1:0 – TH[1:0]  I2C Input Threshold Selection

ValueDescription
11SMBus 3.0 (1.35V) input threshold
10SMBus 2.0 (2.1V) input threshold
01I2C specific input thresholds
00Standard GPIO Input pull-up, enabled via INLVLxy registers