18.2 PPS Inputs
Each digital peripheral has a dedicated PPS Peripheral Input Selection (xxxPPS) register, with which the input pin to the peripheral is selected. Devices that have 20 leads or less (8/14/16/20) allow PPS routing to any I/O pin, while devices with 28 leads or more allow PPS routing to I/Os contained within two ports (see the table below). The outputs of the Signal Routing Port (SRPORT) can also be used as inputs to other peripherals using PPS.
Multiple peripherals can operate from the same source simultaneously. Port reads always return the pin level regardless of peripheral PPS selection. If a pin also has analog functions associated, the ANSEL bit for that pin must be cleared to enable the digital input buffer.
| Peripheral | PPS Input Register | Default Pin Selection at POR | Register Reset Value at POR | Available Input Port | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| CLBOUTL | CLBDEBUG0 | 28-Pin Devices | 40-Pin Devices | ||||||||||
| External Interrupt | INTPPS | RB0 | ‘b001 010 | Yes | Yes | A | B | — | A | B | — | — | — |
| Timer0 Clock | T0CKIPPS | RA4 | ‘b000 100 | Yes | Yes | A | B | — | A | B | — | — | — |
| Timer1 Clock | T1CKIPPS | RC0 | ‘b010 000 | Yes | Yes | A | — | C | A | — | C | — | — |
| Timer1 Gate | T1GPPS | RB5 | ‘b001 101 | Yes | Yes | — | B | C | — | B | C | — | — |
| Timer3 Clock | T3CKIPPS | RC0 | ‘b010 000 | Yes | Yes | — | B | C | — | B | C | — | — |
| Timer3 Gate | T3GPPS | RC0 | ‘b010 000 | Yes | Yes | A | — | C | A | — | C | — | — |
| Timer2 Input | T2INPPS | RC3 | ‘b010 011 | Yes | Yes | A | — | C | A | — | C | — | — |
| Timer4 Input | T4INPPS | RC5 | ‘b010 101 | Yes | Yes | — | B | C | — | B | C | — | — |
| CCP1 | CCP1PPS | RC2 | ‘b010 010 | Yes | Yes | — | B | C | — | B | C | — | — |
| CCP2 | CCP2PPS | RC1 | ‘b010 001 | Yes | Yes | — | B | C | — | B | C | — | — |
| PWM Input 0 | PWMIN0PPS | RC2 | ‘b010 010 | Yes | Yes | — | B | C | — | B | C | — | — |
| PWM Input 1 | PWMIN1PPS | RC1 | ‘b010 001 | Yes | Yes | — | B | C | — | B | C | — | — |
| PWM1 External Reset | PWMIN1ERSPPS | RC3 | ‘b010 011 | Yes | Yes | A | — | C | A | — | C | — | — |
| PWM2 External Reset | PWMIN2ERSPPS | RC5 | ‘b010 101 | Yes | Yes | — | B | C | — | B | C | — | — |
| CLCIN0 | CLCIN0PPS | RA0 | ‘b000 000 | Yes | Yes | A | — | C | A | — | C | — | — |
| CLCIN1 | CLCIN1PPS | RA1 | ‘b000 001 | Yes | Yes | A | — | C | A | — | C | — | — |
| CLCIN2 | CLCIN2PPS | RB6 | ‘b001 110 | Yes | Yes | — | B | C | — | B | — | D | — |
| CLCIN3 | CLCIN3PPS | RB7 | ‘b001 111 | Yes | Yes | — | B | C | — | B | — | D | — |
| SCL1/SCK1 | SSP1CLKPPS(1) | RC3 | ‘b010 011 | Yes | Yes | — | B | C | — | B | C | — | — |
| SDA1/SDI1 | SSP1DATPPS(1) | RC4 | ‘b010 100 | Yes | Yes | — | B | C | — | B | C | — | — |
| SS1 | SSP1SSPPS | RA5 | ‘b000 101 | Yes | Yes | A | — | C | A | — | — | D | — |
| SCL2/SCK2 | SSP2CLKPPS(1) | RB1 | ‘b001 001 | Yes | Yes | — | B | C | — | B | — | C | — |
| SDA2/SDI2 | SSP2DATPPS(1) | RB2 | ‘b001 010 | Yes | Yes | — | B | C | — | B | — | C | — |
| SS2 | SSP2SSPPS | RB0 | ‘b001 000 | Yes | Yes | — | B | C | — | B | — | D | — |
| RX1/DT1 | RX1PPS | RC7 | ‘b010 111 | Yes | Yes | — | B | C | — | B | C | — | — |
| CK1 | CK1PPS | RC6 | ‘b010 110 | Yes | Yes | — | B | C | — | B | C | — | — |
| RX2/DT2 | RX2PPS | RB7 | ‘b001 111 | Yes | Yes | — | B | C | — | B | — | D | — |
| CK2 | CK2PPS | RB6 | ‘b001 110 | Yes | Yes | — | B | C | — | B | — | D | — |
| ADC Conversion Trigger | ADACTPPS | RB4 | ‘b001 100 | Yes | Yes | — | B | C | — | B | — | D | — |
| CLB Clock | CLBCLKPPS | RC4 | ‘b001 100 | Yes | Yes | A | B | C | A | B | C | D | E |
| CLB Input 0 | CLBIN0PPS | RC0 | ‘b001 000 | Yes | Yes | A | B | C | A | B | C | D | E |
| CLB Input 1 | CLBIN1PPS | RC1 | ‘b001 001 | Yes | Yes | A | B | C | A | B | C | D | E |
| CLB Input 2 | CLBIN2PPS | RC2 | ‘b001 010 | Yes | Yes | A | B | C | A | B | C | D | E |
| CLB Input 3 | CLBIN3PPS | RC3 | ‘b001 011 | Yes | Yes | A | B | C | A | B | C | D | E |
- Bidirectional pin. The corresponding output must select the same pin.