33.4 Operation During Sleep

When the device wakes from Sleep through an interrupt or a WWDT Time-out Reset, the contents of the DACxCON and DACxDAT registers are not affected. To minimize current consumption in Sleep mode, the voltage reference will be disabled.