10.4 MCLR Reset

The MCLR is an optional external input that can reset the device. The MCLR function is controlled by the MCLRE bit and the LVP bit (see Table 10-2). The RMCLR bit will be set to ‘0’ if a MCLR has occurred.
Table 10-2. MCLR Configuration
MCLRELVPMCLR
x1Enabled
10Enabled
00Disabled