EUSART Synchronous Mode Clock Input (CK) PPS Register

Name: CKxPPS
Offset: 0x1E41,0x1E43

Bit 76543210 
  PORT[3:0]PIN[2:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 6:3 – PORT[3:0] EUSART Synchronous Mode Clock Input (CK) PORT Selection bits

Bits 2:0 – PIN[2:0] EUSART Synchronous Mode Clock Input (CK) PORT Pin Selection bits