29.10 CLB Debug

The CLBDEBUG0 register is used to select a single BLE output for debugging purposes. The value written into CLBDEBUG0 determines which of the 32 BLE outputs to monitor. The selected BLE output can be read via the DB0 bit or can be routed to an output pin using the PPS module.