Product Identification System
To order or obtain information, for example, on pricing or delivery, contact Microchip: https://www.microchip.com/en-us/about/contact-us.
| Device: | PIC16F13256, PIC16F13276 | |
| Tape & Reel Option: | Blank | = Standard Packaging (Tube or Tray) |
| T | = Tape & Reel | |
| Temperature Range: | I | = -40°C to +85°C (Industrial) |
| E | = -40°C to +125°C (Extended) | |
| Package(3): | SS | = 28-lead SSOP |
| 3LW | = 28-lead VQFN | |
| P | = 40-lead PDIP | |
| NHX | = 40-lead VQFN | |
| PT | = 44-lead TQFP | |
| Package Style: | VAO | Automotive(2) |
| Blank | Standard | |
Examples:
- PIC16F13256T-E/SSVAO: Tape and Reel, Extended temperature, 28-lead SSOP, Automotive
- PIC16F13256T-I/SS: Tape and Reel, Industrial temperature, 28-lead SSOP
- PIC16F13276T-I/PT: Tape and Reel, Industrial temperature, 44-lead TQFP
Note:
- Tape and Reel identifier only appears in the catalog part number description. This identifier is used for ordering purposes and is not printed on the device package. Check with your Microchip Sales Office for package availability with the Tape and Reel option.
- The Automotive Package Style identifier 'VAO' appears when the package is AECQ-100 Certified for Automotive applications. The field is blank for Standard packaging.
- Small form-factor packaging options may be available. Please check www.microchip.com/packaging for small-form factor package availability, or contact your local Sales Office.