18.3 PPS Outputs

Each digital peripheral has a dedicated Pin Rxy Output Source Selection (RxyPPS) register, with which the pin output source is selected. With few exceptions, the port TRIS control associated with that pin retains control over the pin output driver. Peripherals that control the pin output driver as part of the peripheral operation will override the TRIS control as needed. The I2C module is an example of such a peripheral.

Important: The notation ‘Rxy’ is a placeholder for the pin identifier. The ‘x’ holds the place of the PORT letter and the ‘y’ holds the place of the bit number. For example, Rxy = RA0 for the RA0PPS register.

The table below shows the output codes for each peripheral, as well as the available Port selections.

Table 18-2. PPS Output Selection Table
RxyPPSOutput SourceAvailable Output Ports
28-Pin Devices40-Pin Devices
0x3ECLBDEBUG0ABCABCDE
0x3DCLBPPSOUT7ABCABCDE
0x3CCLBPPSOUT6ABCABCDE
0x3BCLBPPSOUT5ABCABCDE
0x3ACLBPPSOUT4ABCABCDE
0x39CLBPPSOUT3ABCABCDE
0x38CLBPPSOUT2ABCABCDE
0x37CLBPPSOUT1ABCABCDE
0x36CLBPPSOUT0ABCABCDE
0x35-0x24Reserved
0x23ADGRDBACAC
0x22ADGRDAACAC
0x21CLKRBCBC
0x20Reserved
0x1FTMR0BCBC
0x1ESDA2/SDO2(1)BCBC
0x1DSCL2/SCK2(1)BCBC
0x1CSDA1/SDO1(1)BCBC
0x1BSCL1/SCK1(1)BCBC
0x1AC2OUTACAE
0x19C1OUTACAD
0x18DT2BCBD
0x17Reserved
0x16TX2/CK2BCBD
0x15DT1BCBC
0x14Reserved
0x13TX1/CK1BCBC
0x12-0x0FReserved
0x0EPWM2S1P2_OUTBCBD
0x0DPWM2S1P1_OUTBCBD
0x0CPWM1S1P2_OUTBCBC
0x0BPWM1S1P1_OUTBCBC
0x0ACCP2BCBC
0x09CCP1BCBC
0x08-0x05Reserved
0x04CLC4OUTBCBD
0x03CLC3OUTBCBD
0x02CLC2OUTACAC
0x01CLC1OUTACAC
0x00LATxyABCABCDE
Note:
  1. Bidirectional pin. The corresponding input must select the same pin.