3 Pin Allocation Tables

Table 3-1. 28-Pin Allocation Table
I/O

28-Pin

SSOP

28-Pin

VQFN

ADCDACComparatorTimersCCP

16-Bit

PWM

CLBCLC

I2C/

SPI

EUSARTIOCInterruptBasic
RA0227ANA0—

C1IN0-

C2IN0-

————CLCIN0(1)——IOCA0——
RA1328ANA1—

C1IN1-

C2IN1-

————CLCIN1(1)——IOCA1——
RA241ANA2DAC1OUT1

C1IN0+

C2IN0+

———————IOCA2——
RA352ANA3

VREF+ (ADC)

DAC1REF0+C1IN1+———————IOCA3——
RA463ANA4——T0CKI(1)——————IOCA4——
RA574ANA5———————SS1(1)—IOCA5——
RA6107ANA6—————————IOCA6—

CLKOUT

OSC2

RA796ANA7—————————IOCA7—

CLKIN

OSC1

RB02118ANB0—C2IN1+—————SS2(1)—IOCB0INT(1)—
RB12219ANB1—

C1IN3-

C2IN3-

—————

SCL2(1,3,4)

SCK2(1,3,4)

—IOCB1——
RB22320ANB2———————

SDA2(1,3,4)

SDI2(1,3,4)

—IOCB2——
RB32421ANB3—

C1IN2-

C2IN2-

———————IOCB3——
RB42522

ANB4

ADACT(1)

—————————IOCB4——
RB52623ANB5——T1G(1)——————IOCB5——
RB62724ANB6——————CLCIN2(1)—CK2(1,3)IOCB6—

ICSPCLK

ICDCLK

RB72825ANB7DAC1OUT2—————CLCIN3(1)—RX2(1)

DT2(1,3)

IOCB7—

ICSPDAT

ICDDAT

RC0118ANC0——T1CKI(1)

T3CKI(1)

T3G(1)

——CLBIN0(1)———IOCC0—SOSCO
RC1129ANC1———CCP2(1)PWMIN1(1)CLBIN1(1)———IOCC1—SOSCI
RC21310ANC2———CCP1(1)PWMIN0(1)CLBIN2(1)———IOCC2——
RC31411ANC3——T2IN(1)—PWM1ERS(1)CLBIN3(1)—

SCL1(1,3,4)

SCK1(1,3,4)

—IOCC3——
RC41512ANC4———————

SDA1(1,3,4)

SDI1(1,3,4)

—IOCC4——
RC51613ANC5——T4IN(1)—PWM2ERS(1)————IOCC5——
RC61714ANC6————————CK1(1,3)IOCC6——
RC71815ANC7————————RX1(1)

DT1(1,3)

IOCC7——
RE3126——————————IOCE3—MCLR

VPP

VDD2017————————————VDD
VSS8

19

5

16

————————————VSS
OUT(2)——

ADGRDA

ADGRDB

—

CMP1

CMP2

TMR0

CCP1

CCP2

PWM11

PWM12

PWM21

PWM22

CLBPPSOUT0

CLBPPSOUT1

CLBPPSOUT2

CLBPPSOUT3

CLBPPSOUT4

CLBPPSOUT5

CLBPPSOUT6

CLBPPSOUT7

CLC1OUT

CLC2OUT

CLC3OUT

CLC4OUT

SCL1

SCK1

SDA1

SDO1

SCL2

SCK2

SDA2

SDO2

TX1

DT1

CK1

TX2

DT2

CK2

———
Note:
  1. This is a PPS remappable input signal. The input function may be moved from the default location shown to one of several other PORTx pins. Refer to the PPS input table in the device data sheet for details on which PORT pins may be used for this signal.
  2. All output signals shown in this row are PPS remappable.
  3. This is a bidirectional signal. For normal operation, user software must map this signal to the same pin via the PPS input and PPS output registers.
  4. These pins can be configured for I2C or SMBus logic levels via the RxyI2C registers. The SCL1/SDA1 signals may be assigned to these pins for expected operation. PPS assignments of these signals to other pins will operate; however, the logic levels will be standard TTL/ST as selected by the INLVL register.
Table 3-2. 40/44-Pin Allocation Table
I/O

40-Pin

PDIP

40-Pin

VQFN

44-Pin

TQFP

ADCDACComparatorTimersCCP

16-Bit

PWM

CLBCLC

I2C/

SPI

EUSARTIOCInterruptBasic
RA021719ANA0—

C1IN0-

C2IN0-

————CLCIN0(1)——IOCA0——
RA131820ANA1—

C1IN1-

C2IN1-

————CLCIN1(1)——IOCA1——
RA241921ANA2DAC1OUT1

C1IN0+

C2IN0+

———————IOCA2——
RA352022

ANA3

VREF+ (ADC)

DAC1REF0+C1IN1+———————IOCA3——
RA462123ANA4——T0CKI(1)——————IOCA4——
RA572224ANA5———————SS1(1)—IOCA5——
RA6142931ANA6—————————IOCA6—

CLKOUT

OSC2

RA7132830ANA7—————————IOCA7—

CLKIN

OSC1

RB03388ANB0—C2IN1+—————SS2(1)—IOCB0INT(1)—
RB13499ANB1—

C1IN3-

C2IN3-

—————

SCL2(1,3,4)

SCK2(1,3,4)

—IOCB1——
RB2351010ANB2———————

SDA2(1,3,4)

SDI2(1,3,4)

—IOCB2——
RB3361111ANB3—

C1IN2-

C2IN2-

———————IOCB3——
RB4371214

ANB4

ADACT(1)

—————————IOCB4——
RB5381315ANB5——T1G(1)——————IOCB5——
RB6391416ANB6——————CLCIN2(1)—CK2(1,3)IOCB6—

ICSPCLK

ICDCLK

RB7401517ANB7DAC1OUT2—————CLCIN3(1)—

RX2(1)

DT2(1,3)

IOCB7—

ICSPDAT

ICDDAT

RC0153032ANC0——

T1CKI(1)

T3CKI(1)

T3G(1)

——CLBIN0(1)———IOCC0—SOSCO
RC1163135ANC1———CCP2(1)PWMIN1(1)CLBIN1(1)———IOCC1—SOSCI
RC2173236ANC2———CCP1(1)PWMIN0(1)CLBIN2(1)———IOCC2——
RC3183337ANC3——T2IN(1)—PWM1ERS(1)CLBIN3(1)—

SCL1(1,3,4)

SCK1(1,3,4)

—IOCC3——
RC4233842ANC4———————

SDA1(1,3,4)

SDI1(1,3,4)

—IOCC4——
RC5243943ANC5——T4IN(1)—PWM2ERS(1)————IOCC5——
RC6254044ANC6————————CK1(1,3)IOCC6——
RC72611ANC7————————

RX1(1)

DT1(1,3)

IOCC7——
RD0193438AND0————————————
RD1203539AND1————————————
RD2213640AND2————————————
RD3223741AND3————————————
RD42722AND4————————————
RD52833AND5————————————
RD62944AND6————————————
RD73055AND7————————————
RE082325ANE0————————————
RE192426ANE1————————————
RE2102527ANE2————————————
RE311618——————————IOCE3—MCLR

VPP

VDD11

32

7

26

7

28

————————————VDD
VSS12

31

6

27

6

29

————————————VSS
OUT(2)———

ADGRDA

ADGRDB

—

CMP1

CMP2

TMR0

CCP1

CCP2

PWM11

PWM12

PWM21

PWM22

CLBPPSOUT0

CLBPPSOUT1

CLBPPSOUT2

CLBPPSOUT3

CLBPPSOUT4

CLBPPSOUT5

CLBPPSOUT6

CLBPPSOUT7

CLC1OUT

CLC2OUT

CLC3OUT

CLC4OUT

SCL1

SCK1

SDA1

SDO1

SCL2

SCK2

SDA2

SDO2

TX1

DT1

CK1

TX2

DT2

CK2

———
Note:
  1. This is a PPS remappable input signal. The input function may be moved from the default location shown to one of several other PORTx pins. Refer to the PPS input table in the device data sheet for details on which PORT pins may be used for this signal.
  2. All output signals shown in this row are PPS remappable.
  3. This is a bidirectional signal. For normal operation, user software must map this signal to the same pin via the PPS input and PPS output registers.
  4. These pins can be configured for I2C or SMBus logic levels via the RxyI2C registers. The SCL1/SDA1 signals may be assigned to these pins for expected operation. PPS assignments of these signals to other pins will operate; however, the logic levels will be standard TTL/ST as selected by the INLVL register.