4.2.2 Mechanical Buttons
SAM4N Xplained Pro contains two mechanical buttons. One button is the RESET button connected to the SAM4N reset line and the other is a generic user configurable button. When a button is pressed it will drive the I/O line to GND.
| Pin on SAM4N | Silkscreen text |
|---|---|
| NRST | RESET |
| PA30 | SW0 |