7.3 New Device Support
(Ask a Question)7.3.1 PolarFire
(Ask a Question)7.3.1.1 Production Timing and Power for MPF050T/TS/TL/TLS
(Ask a Question)Device | Temp-range | Speed-grade | Voltage |
---|---|---|---|
MPF050T/TS |
EXT, IND |
-1 |
1.0V, 1.05V |
MPF050T/TS/TL/TLS |
EXT, IND |
STD |
1.0V, 1.05V |
7.3.1.2 Automotive T2 Grade for MPF050T
(Ask a Question)Device | Temp-range | Voltage | Timing and Power |
---|---|---|---|
MPF050T |
STD, -1 |
1.0V, 1.05V |
Preliminary |
7.3.1.3 Programming and SmartDebug for MPF050T/TS/TL/TLS
(Ask a Question)Libero SoC v2022.2 introduces programming and SmartDebug support for the following
PolarFire devices:
- MPF050T/TS/TL/TLS
7.3.1.4 FCVG484 and FCSG325 Packages for MPF050T/TS/TL/TLS
(Ask a Question)Libero SoC v2022.2 introduces the FCVG484, FCSG325 production packages, which replace the
corresponding FCVG484_EVAL, FCSG325_EVAL packages for the MPF050T/TS/TL/TLS
devices.
Note: The conversion is automatic if you open an
existing design containing the EVAL package. However, user Tcl scripts must be
changed to use the new package names.
Device | Package | Speed-grade |
---|---|---|
MPF050T/TS |
FCVG484, FCSG325 |
STD, -1 |
MPF050TL/TLS | FCVG484, FCSG325 | STD |
7.3.2 PolarFire SoC
(Ask a Question)7.3.2.1 Preliminary Timing and Power for MPFS095T/TS/TL/TLS
(Ask a Question)Device | Temp-range | Speed-grade | Voltage |
---|---|---|---|
MPFS095T/TS | EXT, IND | -1 | 1.0V, 1.05V |
MPFS095T/TS/TL/TLS | EXT, IND | STD | 1.0V, 1.05V |
MPFS095T | T2 Grade | STD, -1 | 1.0V, 1.05V |
MPFS095TS MIL | MIL | STD | 1.0V, 1.05V |
7.3.2.2 Preliminary Timing and Power for MPFS160T/TS/TL/TLS
(Ask a Question)Device | Temp-range | Speed-grade | Voltage |
---|---|---|---|
MPFS160T/TS | EXT, IND | -1 | 1.0V, 1.05V |
MPFS160T/TS/TL/TLS | EXT, IND | STD | 1.0V, 1.05V |
MPFS160T | T2 Grade | STD, -1 | 1.0V, 1.05V |
7.3.2.3 Preliminary Timing and Power for MPFS460T/TS/TL/TLS
(Ask a Question)Device | Temp-range | Speed-grade | Voltage |
---|---|---|---|
MPFS460T/TS | EXT, IND | -1 | 1.0V, 1.05V |
MPFS460T/TS/TL/TLS | EXT, IND | STD | 1.0V, 1.05V |
MPFS460T | T2 Grade | STD, -1 | 1.0V, 1.05V |
MPFS460TS | MIL | STD | 1.0V, 1.05V |
7.3.2.4 Programming for MPFS160T/TS/TL/TLS
(Ask a Question)Libero SoC v2022.2 introduces programming support for the following PolarFire SoC
devices:
- MPFS160T/TS/TL/TLS
7.3.2.5 FCVG484 Packages for MPFS095T/TS/TL/TLS and MPFS0160T/TS/TL/TLS
(Ask a Question)Libero SoC v2022.2 introduces the FCVG484 production packages, which replace the
corresponding FCVG484_EVAL package for the following devices.
Important: The conversion is automatic if you open an existing design
containing the EVAL package. However, user Tcl scripts must be changed to use the
new package names.
Device | Package | Speed-grade |
---|---|---|
MPFS095T/TS | FCVG484 | STD, -1 |
MPFS095TL/TLS | FCVG484 | STD |
MPFS160T/TS | FCVG484 | STD, -1 |
MPFS160TL/TLS | FCVG484 | STD |
7.3.3 SmartFusion2
(Ask a Question)7.3.3.1 New 158 FCSG Package for M2S025
(Ask a Question)Device | Package | Speed | Platinum | Gold | Evaluation | Silver |
---|---|---|---|---|---|---|
M2S025 | FCSG158 | -1, STD | yes | yes | yes | no |