5.3 New Device Support
(Ask a Question)5.3.1 PolarFire
(Ask a Question)5.3.1.1 Automotive T2 Grade for MPF500TS
(Ask a Question)Libero SoC v2023.1 introduces Automotive T2 Grade for MPF500TS.
Device | Temp-range | Speed-grade | Voltage | Timing and Power |
---|---|---|---|---|
MPF500TS | T2 Grade | STD, -1 | 1.0V, 1.05V | Production |