11.1 System Requirements

11.1.1 Supported 64-bit Operating Systems

  • Windows 10 OS
  • Red Hat Enterprise Linux 7.2-7.6 and Red Hat Enterprise Linux 8.x
  • CentOS 7.2-7.6
  • OpenSUSE Leap 42.3 (SLES 12.3 equivalent)
  • Ubuntu 18.04 (Identify and Modelsim ME Pro do not directly support the Ubuntu platform. FlashPro5 programmer is not supported with Ubuntu. The Job Manager tool is not supported.)
Note: Setup instructions for using Libero SoC v2021.2 on Red Hat Enterprise Linux OS, CentOS, or Ubuntu are available in the Libero SoC Linux Environment Setup User Guide. As noted in that document, installation now includes running a shell script (bin/check_linux_req.sh) to confirm the presence of all required runtime packages.
Support for the following operating systems have ceased. For more information, see PDN20028 and PDN21004.
  • Red Hat Enterprise Linux 6.6-6.11
  • CentOS 6.6-6.11
  • Windows 7

11.1.2 Random-Access Memory (RAM) Requirements

Minimum of 16 GB RAM.