7.1 System Requirements
(Ask a Question)7.1.1 Supported Operating Systems
(Ask a Question)Libero SoC Design Suite supports the following 64-bit operating systems:
- Microsoft® Windows® 10.0
- Red Hat® Enterprise Linux®/CentOS™ 7.x and Red Hat Enterprise Linux/CentOS 8.0-8.2
- OpenSUSE® Leap 42.3 (SLES 12.3 equivalent)
- Ubuntu® 18.04 LTS, 20.04.3 LTS, and 22.04.1 LTS
Note: Siemens ModelSim Pro does not directly support the Ubuntu
platform. FlashPro5 programmer is not supported with Ubuntu.
Support for the following operating systems has ceased. For information, see PDN20028 and PDN21004:
- Red Hat Enterprise Linux/CentOS 6.x
- Microsoft Windows 7
7.1.2 System Memory Recommendations
(Ask a Question)A minimum of 16 GB of Random-Access Memory (RAM) is recommended.