11.3 New Device Support
(Ask a Question)11.3.1 PolarFire
(Ask a Question)11.3.1.1 MPF050T/TS/TL/TLS
(Ask a Question)Libero SoC v2021.2 introduces MPF050T/TS/TL/TLS devices in two packages, FCSG325 and
FCVG484, supported with Advance timing and power.
| Part Number | Speed Grade/Temperature |
|---|---|
| MPF050T/TL | EXT STD 1.0V/1.05V |
| MPF050T/TL/TS/TLS | IND STD 1.0V/1.05V |
| MPF050T | EXT -1 1.0V/1.05V |
| MPF050T/TS | IND -1 1.0V/1.05V |
11.3.1.2 MPF300TS FC784 MIL
(Ask a Question)Libero SoC v2021.2 also adds the FC784 MIL package for the MPF300TS device.
11.3.2 PolarFire SoC
(Ask a Question)11.3.2.1 MPFS025T/TS/TL/TLS Preliminary Timing and Power
(Ask a Question)Libero SoC v2021.2 extends Preliminary timing and power support for MPFS025T/TS/TL/TLS devices.
| Part Number | Speed Grade/Temperature |
|---|---|
| MPFS025T/TL | EXT STD 1.0V/1.05V |
| MPFS025T/TL/TS/TLS | IND STD 1.0V/1.05V |
| MPFS025T | EXT -1 1.0V/1.05V |
| MPFS025T/TS | IND -1 1.0V/1.05V |