1.3 Software Features and Enhancements
(Ask a Question)1.3.1 SPI Flash Clients
(Ask a Question)Libero SoC v2025.2 now provides enhanced flexibility when configuring SPI Flash clients.
- If the SPI bitstream client is not present, you can create SPI data storage clients at any address, including those below 0x400, allowing for more versatile memory mapping.
- Inserted a "Key Mode" column to the "SPI Flash Clients" table to display the key (KLK/UEK1/UEK2) used for encrypting SPI bitstream file, providing clearer visibility into expected pre-programmed security settings.
1.3.2 Serial Flash Memory
(Ask a Question)The Libero SoC 2025.2 release supports multiple Serial Flash devices:
- Winbond W25Q64JV: Added support on FlashPro6 and STAPL file generation for programming with any STAPL player from third-party vendors.
- Micron MT25QL128ABA: Added STAPL file generation support for programming with any STAPL player from third-party vendors.
1.3.3 Tool Upgrades
(Ask a Question)The Libero SoC v2025.2 release supports the upgraded version, W-2025.03M-SP1-1, of Synplify Pro ME and Identify ME Debugger tools.