3.3 New Device Support

3.3.1 RT PolarFire SoC

Libero SoC v2024.2 introduces the following devices.

DevicePackageTemp-rangeSpeed-gradeVoltageTiming/Power
RTPFS160ZT/TS/TL/TLSFCVG784MILSTD1.0V/1.05VPreliminary
RTPFS160ZT/TSFCVG784MIL-11.0V/1.05VPreliminary
RTPFS460ZT/TS/TL/TLSCG1509MILSTD1.0V/1.05VPreliminary
RTPFS460ZT/TSCG1509MIL-11.0V/1.05VPreliminary

3.3.2 PolarFire SoC

3.3.2.1 Production Devices

Libero SoC v2024.2 introduces the following production devices.

DeviceTemp-rangeSpeed-gradeVoltageTiming/Power
MPFS460T/TSEXT/IND-11.0V/1.05VProduction
MPFS460T/TS/TL/TLSEXT/INDSTD1.0V/1.05VProduction

3.3.2.2 Automotive TGrade2 Production Timing and Power

Libero SoC v2024.2 introduces the following production devices.

DeviceTemp-rangeSpeed-gradeVoltageTiming/Power
MPFS250TAutomotive TGrade2STD, -11.0V/1.05VProduction
MPFS160TAutomotive TGrade2STD, -11.0V/1.05VProduction
MPFS095TAutomotive TGrade2STD, -11.0V/1.05VProduction
MPFS025TAutomotive TGrade2STD, -11.0V/1.05VProduction