8.3 New Device Support

8.3.1 PolarFire

8.3.1.1 Production Timing and Power for MPF050T/TS/TL/TLS

Table 8-1 8-2 8-4. PolarFire Production Timing and Power for MPF050T/TS/TL/TLS
DeviceTemp-rangeSpeed-gradeVoltage

MPF050T/TS

EXT, IND

-1

1.0V, 1.05V

MPF050T/TS/TL/TLS

EXT, IND

STD

1.0V, 1.05V

8.3.1.2 Automotive T2 Grade for MPF050T

Table 8-1 8-2 8-4. PolarFire Automotive T2 Grade Production Timing and Power
DeviceTemp-rangeVoltageTiming and Power

MPF050T

STD, -1

1.0V, 1.05V

Preliminary

8.3.1.3 Programming and SmartDebug for MPF050T/TS/TL/TLS

Libero SoC v2022.2 introduces programming and SmartDebug support for the following PolarFire devices:
  • MPF050T/TS/TL/TLS

8.3.1.4 FCVG484 and FCSG325 Packages for MPF050T/TS/TL/TLS

Libero SoC v2022.2 introduces the FCVG484, FCSG325 production packages, which replace the corresponding FCVG484_EVAL, FCSG325_EVAL packages for the MPF050T/TS/TL/TLS devices.
Note: The conversion is automatic if you open an existing design containing the EVAL package. However, user Tcl scripts must be changed to use the new package names.
Table 8-3. FCVG484 and FCSG325 Packages for MPF050T/TS/TL/TLS
DevicePackageSpeed-grade

MPF050T/TS

FCVG484, FCSG325

STD, -1

MPF050TL/TLSFCVG484, FCSG325STD

8.3.2 PolarFire SoC

8.3.2.1 Preliminary Timing and Power for MPFS095T/TS/TL/TLS

Table 8-1 8-2 8-4. PolarFire SoC Preliminary Timing and Power for MPFS095T/TS/TL/TLS
DeviceTemp-rangeSpeed-gradeVoltage
MPFS095T/TSEXT, IND-11.0V, 1.05V
MPFS095T/TS/TL/TLSEXT, INDSTD1.0V, 1.05V
MPFS095TT2 GradeSTD, -11.0V, 1.05V
MPFS095TS MILMILSTD1.0V, 1.05V

8.3.2.2 Preliminary Timing and Power for MPFS160T/TS/TL/TLS

Table 8-5. Preliminary Timing and Power for MPFS160T/TS/TL/TLS
DeviceTemp-rangeSpeed-gradeVoltage
MPFS160T/TSEXT, IND-11.0V, 1.05V
MPFS160T/TS/TL/TLSEXT, INDSTD1.0V, 1.05V
MPFS160TT2 GradeSTD, -11.0V, 1.05V

8.3.2.3 Preliminary Timing and Power for MPFS460T/TS/TL/TLS

Table 8-6. Preliminary Timing and Power for MPFS460T/TS/TL/TLS
DeviceTemp-rangeSpeed-gradeVoltage
MPFS460T/TSEXT, IND-11.0V, 1.05V
MPFS460T/TS/TL/TLSEXT, INDSTD1.0V, 1.05V
MPFS460TT2 GradeSTD, -11.0V, 1.05V
MPFS460TSMILSTD1.0V, 1.05V

8.3.2.4 Programming for MPFS160T/TS/TL/TLS

Libero SoC v2022.2 introduces programming support for the following PolarFire SoC devices:
  • MPFS160T/TS/TL/TLS

8.3.2.5 FCVG484 Packages for MPFS095T/TS/TL/TLS and MPFS0160T/TS/TL/TLS

Libero SoC v2022.2 introduces the FCVG484 production packages, which replace the corresponding FCVG484_EVAL package for the following devices.
Important: The conversion is automatic if you open an existing design containing the EVAL package. However, user Tcl scripts must be changed to use the new package names.
Table 8-7. FCVG484 Packages for MPFS095T/TS/TL/TLS and MPFS0160T/TS/TL/TLS
DevicePackageSpeed-grade
MPFS095T/TSFCVG484STD, -1
MPFS095TL/TLSFCVG484STD
MPFS160T/TSFCVG484STD, -1
MPFS160TL/TLSFCVG484STD

8.3.3 SmartFusion2

8.3.3.1 New 158 FCSG Package for M2S025

Table 8-8. New 158 FCSG Package for M2S025
DevicePackageSpeedPlatinumGoldEvaluationSilver
M2S025FCSG158-1, STDyesyesyesno