5.4 Software Features and Enhancements
(Ask a Question)5.4.1 ModelSim ME Pro Simulator Tool Upgraded to v2023.1
(Ask a Question)The ModelSim ME Pro Simulator tool bundled in Libero SoC v2023.2 has been upgraded to v2023.1.
5.4.2 QuestaSim Pro ME Simulator Tool Introduced in Libero SoC v2023.2
(Ask a Question)- Log in to https://www.microchipdirect.com/.
- Visit the FPGA Software Products page on microchipDIRECT at https://www.microchipdirect.com/fpga-software-products.
- Click the
Download License button to
download the updated active Libero Evaluation, Silver, Gold,
and/or Platinum licenses. Other license types do not contain
the QuestaSim Pro ME feature line.
- After downloading
the
license.datfile, open it to view the Microchipqsim and Microchipqsimpro QuestaSim Pro ME feature lines. If you cannot find these feature lines in your active Libero license or are unable to open the QuestaSim Pro ME tool, create a tech support case on the Microchip Technical Support Portal at https://microchip.my.site.com/s/.
5.4.3 Synplify Pro and Identify Tools Upgraded to T-2022.09M-SP2-1
(Ask a Question)The Synplify Pro and Identify tools bundled in Libero SoC v2023.2 have been upgraded to
T-2022.09M-SP2-1. This version enables by default the demotion
of asynchronous pins from the global network based on pre-layout
slacks for PolarFire FPGA and PolarFire SoC designs. This option
can be disabled with the following command: set_option
-async_clkint_removal 0.
5.4.4 FlashPro Express without a Connected Programmer
(Ask a Question)FlashPro Express in Libero SoC v2023.2 adds the ability to create a new job or open an existing job project without a connected programmer. Users can now open FlashPro Express and become familiar with it in an environment where there is no active programmer or device connected.
5.4.5 Encryption Public Keys and Script
(Ask a Question)Libero SoC v2023.2 includes the latest IEEE 1735 public keys for encryption, which can be found
in the installation under data/vault/ieee1735v1.