5.3 New Device Support
(Ask a Question)5.3.1 PolarFire SoC
(Ask a Question)5.3.1.1 MPFS095TS MIL STD 1.0V/1.05V: Production Timing and Power Support
(Ask a Question)Libero SoC v2023.2 introduces Production Timing and Power for the following device.
| Device | Temp-range | Speed-grade | Voltage | Timing and Power |
|---|---|---|---|---|
| MPFS095TS | MIL | STD | 1.0V , 1.05V | Production |
5.3.1.2 MPFS460T/TS/TL/TLS: Programming and Smart Debug
(Ask a Question)Programming and Smart Debug support is enabled for MPFS460 across T/TS/TL/TLS configurations.