9.3 New Device Support

9.3.1 RT PolarFire

9.3.1.1 Production Timing and Power

DeviceTemp-rangeSpeed-gradeVoltage

RTPF500T/TS

MIL

-1

1.0V, 1.05V

RTPF500T/TS/TL/TLS

MIL

STD

1.0V, 1.05V

In addition, Libero SoC v2022.1 inserts a new Analysis operating conditions option in the Project settings dialog to specify the Total Ionizing Dose (TID) radiation to be 100 krad for RT PolarFire designs.

9.3.2 PolarFire SoC

9.3.2.1 Production Timing and Power for MPFS250T/TS/TL/TLS

Device

Temperature Range

Speed Grade

Voltage

MPFS250T/TL

EXT

STD

1.0V, 1.05V

MPFS250T/TL/TS/TLS 

IND

STD 

1.0V, 1.05V

MPFS250T

EXT

-1 

1.0V, 1.05V

MPFS250T/TS

IND

-1 

1.0V, 1.05V

9.3.2.2 Production Timing and Power for MPFS025T/TS/TL/TLS

Device

Temperature Range

Speed Grade

Voltage

MPFS025T/TL

EXT

STD 

1.0V, 1.05V

MPFS025T/TL/TS/TLS 

IND

STD 

1.0V, 1.05V

MPFS025T

EXT

-1 

1.0V, 1.05V

MPFS025T/TS

IND

-1 

1.0V, 1.05V

9.3.2.3 MPFS025T/TS/TL/TLS Packages

Libero SoC v2022.1 introduces the following production packages, which replace the corresponding EVAL packages for the MPFS025T/TS/TL/TLS devices.

  • FCVG484 replaces FCVG484_EVAL.
  • FCSG325 replaces FCSG325_EVAL.
Note: The conversion is automatic if you open an existing design containing the EVAL package. However, user Tcl scripts must be changed to use the new package names.

9.3.3 Programming and SmartDebug

Libero SoC v2022.1 introduces:

  • Programming support for the MPFS160T/TS/TL/TLS PolarFire SoC devices.
  • Programming and SmartDebug support for the MPF050T/TS/TL/TLS PolarFire devices.

9.3.4 SmartFusion2 and IGLOO2

9.3.4.1 New 784 VFG Package for M2S060T/TS and M2GL060T/TS Devices

Family

Device

Package

Speed

Platinum

Gold

Evaluation

Silver

SmartFusion2

M2S060T/TS

VFG784

-1, STD

yes

yes

yes

no

IGLOO2

M2GL060T/TS

VFG784

-1, STD

yes

yes

yes

no

9.3.5 PolarFire

9.3.5.1 MPF300TS_ES Device Licenses

The Silver license now supports the following PolarFire Kit-based MPF300TS_ES devices.

Device

Package

Speed Grade

Temperature Range

MPF300TS_ES

FCG484

-1, STD

EXT, IND

MPF300TS_ES

FCG1152

-1

EXT, IND