2.3 New Device Support

2.3.1 PolarFire

2.3.1.1 New PolarFire FPGA Core Devices

Libero SoC v2025.1 introduces the following PolarFire core devices with programming support.

DeviceTemp-rangeSpeed-gradeVoltageTiming/Power
MPF050TCEXT, IND, TGrade2STD1.0V, 1.05VProduction
MPF100TCEXT, IND, TGrade2STD1.0V, 1.05VProduction
MPF200TCEXT, IND, TGrade2STD1.0V, 1.05VProduction
MPF300TCEXT, IND, TGrade2STD1.0V, 1.05VProduction
MPF500TCEXT, IND, TGrade2STD1.0V, 1.05VProduction

2.3.1.2 New PolarFire FPGA TS Automotive TGrade2 Devices

Libero SoC v2025.1 introduces the following PolarFire TS Automotive TGrade2 devices.

DeviceTemp-rangeSpeed-gradeVoltageTiming/Power
MPF100TSTGrade2STD, -11.0V, 1.05VProduction
MPF200TSTGrade2STD, -11.0V, 1.05VProduction
MPF300TSTGrade2STD, -11.0V, 1.05VProduction
MPF500TSTGrade2STD, -11.0V, 1.05VProduction

2.3.2 PolarFire SoC

2.3.2.1 New PolarFire SoC Core Devices

Libero SoC v2025.1 introduces the following PolarFire SoC core devices with programming support.

DeviceTemp-rangeSpeed-gradeVoltageTiming/Power
MPFS025TCEXT, IND, TGrade2STD1.0V, 1.05VProduction
MPFS095TCEXT, IND, TGrade2STD1.0V, 1.05VProduction
MPFS160TCEXT, IND, TGrade2STD1.0V, 1.05VProduction
MPFS250TCEXT, IND, TGrade2STD1.0V, 1.05VProduction
MPFS460TCEXT, INDSTD1.0V, 1.05VProduction

2.3.2.2 New PolarFire SoC TS Automotive TGrade2 Devices

Libero SoC v2025.1 introduces the following PolarFire SoC TS Automotive TGrade2 devices.

DeviceTemp-rangeSpeed-gradeVoltageTiming/Power
MPFS025TSTGrade2STD1.0V, 1.05VProduction
MPFS095TSTGrade2STD, -11.0V, 1.05VProduction
MPFS160TSTGrade2STD, -11.0V, 1.05VProduction
MPFS250TSTGrade2STD, -11.0V, 1.05VProduction

2.3.2.3 Military Production Timing and Power

In the Libero SoC v2025.1 release, the following Military temperature range device achieves production timing and power.

DeviceTemp-rangeSpeed-gradeVoltageTiming/Power
MPFS460TSMILSTD1.0V, 1.05VProduction

2.3.3 RT PolarFire

  • The Libero SoC v2025.1 release introduces a new FC1509 package for RTPF500ZT/ZTS/ZTL/ZTLS devices.
  • SSN analysis is added for CG1509 package for RTPF500ZT/TS/TL/TLS and RTPF500T/TS/TL/TLS devices.

2.3.4 RT PolarFire SoC

  • Libero SoC v2025.1 introduces a new FC1509 package for RTPFS460ZT/ZTS/ZTL/ZTLS devices.
  • Programming and SmartDebug support have been added for RTPFS460ZT/ZTS/ZTL/ZTLS and RTPFS160ZT/TS/TL/TLS devices.
  • PFSOC_SCSM: SC_WAKE control is enabled by dynamic signals from fabric logic to allow temporary exit from System Controller Suspend mode to perform System Services.