1.1.3 Held in Reset
The following elements to examine are the RESET or MCLR (Master Clear) lines. If these lines are held LOW, then the microcontroller will remain in reset indefinitely. The data sheet for the microcontroller contains a section dedicated to the basic connections required for the MCLR and RESET lines.