3.1 Non-Responsive I/O
Symptoms:
- An I/O line does not change
- An I/O line has an odd waveform
Troubleshooting:
- Check PPS (for PIC devices), PORTMUX (for AVR8 devices), and hardware (Configuration bit or fuse) settings
- Verify no hardware functions on the line
I/O problems can be grouped into two categories:
- Those that arise from a misconfiguration on the microcontroller
- Those that are external to the microcontroller