Introduction
The EV92R58A is an add-on board that demonstrates the capabilities of the Microchip ECC204. The ECC204 is intended for commercial and industrial applications that require asymmetric, custom PKI authentication.
The board is designed to be used with the CryptoAuth Trust Platform and other Microchip development platforms that contain a MikroElektronica mikroBUS™ header. The EV92R58A can also connect to any board that has the XPRO header by using the ATMBUSADAPTER-XPRO to ease development efforts. The on-board Microchip host and accessory devices simplify the development of your authentication system.
The EV92R58A contains the following Microchip devices: ATECC608B-TFLXTLS Host device, ECC204 accessory device with an I2C interface and ECC204 accessory device using Microchip's proprietary SWI-PWM interface.