11.1.2.5.2 Callbacks into autoload.py
MPLAB X IDE will look up the following functions and call them at appropriate times during loading, building and debugging the project. This allows the user to customize many aspects of the process.
MPLAB X IDE will look up the following functions and call them at appropriate times during loading, building and debugging the project. This allows the user to customize many aspects of the process.