/component_viewer/plots/table
| Parent Element | Element Chain | ||
|---|---|---|---|
| plots | /component_viewer/plots | ||
| Attributes | Description | Type | Use |
| name | The unique name of the table, used as title in the UI | xs:string | required |
| ref | Refers to the name of the event group, which is defined in section 1.2.2 | xs:string | required |