9.3.4.1.1 component_viewer/component
| Parent Element | Element Chain | ||
|---|---|---|---|
| component_viewer | /component_viewer | ||
| Attributes | Description | Type | Use |
| name | Alphanumeric string identifying the component. Used as menu entry to open viewers. | xs:string | required |
| version | Alphanumeric string identifying the version of the component description. | xs:string | optional |