14.22.6 Offline Actions
Some customers may want to use packs offline, that is, disable checking the pack database from
the internet. This is accomplished by adding the option
-J-Dmicrochip.connect=false to the
mplab_ide.conf file or as an argument to MPLAB X IDE startup.
In this mode some actions are not available:
- Install (except for Install Pack from Local Source)
- Update or Check for Updates
- For DFPs, device Datasheet and Product Page links