1 Object Detection and Counting
1.1 Truck Loading Bay Monitoring Demo
The Truck Loading Bay Monitoring Demo is an AI/ML demo based on a FOMO Object Detection Architecture.
The application monitors a miniature truck loading bay. The trucks are detected thanks to the AI/ML model. Their locations is identified, and therefore, it is possible to know if they are occupying a parking spot.
This applications runs on a SAMA7G54, a single-core Arm® Cortex®-A7 based microprocessor that can run up to 1 GHz. It features various user interfaces like a Parallel 14-bit Interface Image sensor controller, a MIPI CSI-2® Camera interface and an audio subsystem.
This microprocessor also integrates advanced security features like hardware cryptography elements (AES/TEDS/SHA/RSA/ECC).
To learn more about our Cortex-A7 based microprocessors, please visit our SAMA7 MPUs web page.

A video of the demo has been shared at CES 2025. Please find it below:
This demo has been developed thanks to the Edge Impulse toolset.
1.2 Leveraging the Edge Impulse toolset to create an AI/ML application
Edge Impulse is a company that provides an easy-to-use toolset that allows developers to train, evaluate and deploy ML models on embedded targets. The main steps are illustrated below :

Most of these steps are done thanks to the Edge Impulse Studio, an online platform that is very visual, and therefore well suited for both beginners and experts in AI/ML.
To learn more about our Microprocessors and Edge Impulse, please have a look at the useful links (next section)