2.5 Source Code
The example code is written for Atmel START. It can be downloaded from "BROWSE EXAMPLES" entry of Atmel START for both Atmel Studio 7 and IAR™ IDE. Double click the downloaded .atzip file and project will be imported to Atmel Studio 7. To import the project in IAR, refer "Atmel START in IAR", select Atmel Start Output in External Tools → IAR.