SAMA5D29

The SAMA5D29 devices that you have received conform functionally to the current Device Data Sheet (DS60001764), except for the anomalies described in this document.

The silicon issues discussed in the following pages are for silicon revisions with the Device and Revision IDs listed in the following tables. The silicon issues are summarized in Silicon Issue Summary.

Note: This document summarizes all silicon errata issues from all revisions of silicon, previous as well as current.

Data Sheet clarifications and corrections (if applicable) are located in Data Sheet Clarifications, following the discussion of silicon issues.

Table . SAMA5D29 Silicon Device Identification
Part NumberSilicon RevisionDevice Identification
CHIPID_CIDR[31:0]CHIPID_EXID[31:0]
ATSAMA5D29-CNA0x8A5C08C30x00000023
ATSAMA5D29-CNVAOA0x8A5C08C30x00000023
Note: Refer to the “Chip Identifier (CHIPID)” and "Product Identification System" sections in the current device data sheet (DS60001764) for detailed information on chip identification and version for your specific device.