Jump to main content
SAMA5D29 Silicon Errata and Data Sheet Clarification SAMA5D29
Search
Product Pages
ATSAMA5D29
Home
10
ROM Code
SAMA5D29
SAMA5D29
1
Silicon Issue Summary
2
Flexible Serial Communication Controller (FLEXCOM)
3
Inter-IC Sound Controller (I
2
SC)
4
Controller Area Network (MCAN)
5
Power Management Controller (PMC)
6
Peripheral Touch Controller (PTC)
7
Pulse Width Modulation Controller (PWM)
8
Quad Serial Peripheral Interface (QSPI)
9
Real-Time Clock (RTC)
10
ROM Code
10.1
JTAG_TCK on IOSET 4 pin has a wrong configuration after boot
10.2
UART blocks USB connection to SAM-BA Monitor
10.3
Secure Boot Mode: AES-RSA X.509 Certificate Serial Number Length Limit
11
Secure Digital MultiMedia Card Controller (SDMMC)
12
Synchronous Serial Controller (SSC)
13
Two-wire Interface (TWIHS)
14
Watchdog Timer (WDT)
15
Data Sheet Clarifications
16
Revision History
Microchip Information
10 ROM Code