4 Development Kit Operation
The following sections detail how to operate and use the development board with the various hardware and software tools. The sections cover how to power the development board, optional jumper settings, how to program the Quad SPI flash memories using an external programmer, a quick validation of the board and a high level overview of how to use the tools with Microchip’s Trust Platform Design Suite (TPDS) tools.