3.3 Updating the External SPI Flash Firmware
The EV42J24A has four external NOR Flash SPI devices with a Quad SPI interface. The devices are arranged on two SPI channels each with two flash devices per channel.
Customer applications may require significantly more memory and can make use of up to all four devices. The following sections describe how the SPI Flash device firmware can be updated.