Power Adapter Plug (P1) – Provides another way to power the board via
external +5V power adapter
USB micro-B connectors – Provides power to the board and provides an
interface for serial input/output or I2C using the Microchip MCP2221A
USB-to-UART/I2C serial converter to CEC173x
(P2) and MEC1723 (P3)
Microchip MEC1723N-B0-I/SZ (U6) – Emulated as Application
Processor
Microchip PICKIT4 1x8 header (J45) for MEC1723
Microchip CEC1736-S0-I/2ZW Demo Device
(installed in U3 socket)
84-pin 2ZW package socket (U3)
Microchip PICKIT4 1x8 header (J33) for CEC173x
BMC Host Connection Header (P4)
CPU Host Connection Header (P5)
DediProg SF600 SPI Flash Programming Header (J61) to program U9 or
U13
DediProg SF600 SPI Flash Programming Header (J62) to program U10 or
U12
SPI Flashes in Socket (U10, U12) on CEC173x QSPI1 channel
SPI Flashes in Socket (U9, U13) on CEC173x QSPI0 channel