4.2.6 Accel Points
Accel points is an array that contains the entire LUT of increment values. The size of this array is the value of num accel points times the size of a single value (3 bytes). By converting those increment values to ticks per second, the Python program can determine which value in the LUT to accelerate to in order to achieve the desired speed.