7 Temperature Grade Offerings
The following table lists the temperature grade offerings.
Package | AX1251 | AX250 | AX500 | AX1000 | AX2000 |
---|---|---|---|---|---|
PQ208 | — | C2, I2, M | C, I, M | — | — |
CQ208 | — | M | M | — | — |
CQ256 | — | — | — | — | M |
FG256 | C, I | C, I, M | — | — | — |
FG324 | C, I | — | — | — | — |
CQ352 | — | M | M2 | M | M |
FG484 | — | C, I, M | C, I, M | C, I, M | — |
CG624 | — | — | — | M2 | M |
FG676 | — | — | C2, I2, M2 | C, I, M | — |
BG729 | — | — | — | C2, I2, M2 | — |
FG896 | — | — | — | C2, I2, M2 | C, I, M |
FG1152 | — | — | — | — | C2, I2, M2 |
Note:
- C = Commercial
- I = Industrial
- M = Military
Note:
- Device has been discontinued.
- Package has been discontinued.