1.1.7 Low Power (LP) Mode
The AX architecture was created for high-performance designs but also includes a low power mode (activated via the LP pin). When the low power mode is activated, I/O banks can be disabled (inputs disabled and outputs tristated), and PLLs can be placed in a power-down mode. All internal register states are maintained in this mode. Furthermore, individual I/O banks can be configured to opt out of the LP mode, thereby giving the designer access to critical signals while the rest of the chip is in low power mode.
The power can be further reduced by providing an external voltage source (VPUMP) to the device to bypass the internal charge pump. For more information, see Low Power Mode.