2.4.2 HSTL Class I

High-Speed Transceiver Logic (HSTL) is a general purpose high-speed 1.5V bus standard (EIA/JESD8-6). The Axcelerator devices support Class I. This requires a differential amplifier input buffer and a push-pull output buffer.

The following table lists the DC input and output levels of HSTL Class I.

Table 2-45. DC Input and Output Levels
VILVIHVOLVOHIOLIOH
Min. VMax. VMin. VMax. VMax. VMin. VmAmA
–0.3VREF – 0.1VREF + 0.13.60.4VCC – 0.48–8