2.5.2.1 Timing Characteristics
The following table lists the timing characteristics of LVDS.
Parameter | Description | –2 Speed | –1 Speed | Std Speed | Units | |||
---|---|---|---|---|---|---|---|---|
Min. | Max. | Min. | Max. | Min. | Max. | |||
LVDS Output Module Timing | ||||||||
tDP | Input buffer | — | 1.80 | — | 2.05 | — | 2.41 | ns |
tPY | Output buffer | — | 2.32 | — | 2.64 | — | 3.11 | ns |
tICLKQ | Clock-to-Q for the I/O input register | — | 0.67 | — | 0.77 | — | 0.90 | ns |
tOCLKQ | Clock-to-Q for the I/O output register and the I/O enable register | — | 0.67 | — | 0.77 | — | 0.90 | ns |
tSUD | Data input set-up | — | 0.23 | — | 0.27 | — | 0.31 | ns |
tSUE | Enable input set-up | — | 0.26 | — | 0.30 | — | 0.35 | ns |
tHD | Data input hold | — | 0.00 | — | 0.00 | — | 0.00 | ns |
tHE | Enable input hold | — | 0.00 | — | 0.00 | — | 0.00 | ns |
tCPWHL | Clock pulse width high to low | 0.39 | — | 0.39 | — | 0.39 | — | ns |
tCPWLH | Clock pulse width low to high | 0.39 | — | 0.39 | — | 0.39 | — | ns |
tWASYN | Asynchronous pulse width | 0.37 | — | 0.37 | — | 0.37 | — | ns |
tREASYN | Asynchronous recovery time | — | 0.13 | — | 0.15 | — | 0.17 | ns |
tHASYN | Asynchronous removal time | — | 0.00 | — | 0.00 | — | 0.00 | ns |
tCLR | Asynchronous Clear-to-Q | — | 0.23 | — | 0.27 | — | 0.31 | ns |
tPRESET | Asynchronous Preset-to-Q | — | 0.23 | — | 0.27 | — | 0.31 | ns |