2.3.7.1 AC Loadings

The following figure shows AC test loads.

Figure 2-15. AC Test Loads

The following table lists the AC loading values.

Table 2-26. AC Waveforms, Measuring Points, and Capacitive Load
Input Low (V)Input High (V)Measuring Point1 (V)VREF (typ) (V)Cload (pF)
03.01.40N/A35
Note:
  1. Measuring Point = VTRIP