5 Device Resources

The following table lists the device resources.

Table 5-2. Device Resources
User I/Os (Including Clock Buffers)
PackageAX1251AX250AX500AX1000AX2000
PQ208115115
CQ208115115
CQ256136
FG256138138
FG324168
CQ3521981982198198
FG484248317317
CG6244182418
FG6763362418
BG7295162
FG8965162586
FG11526842
Note:
  1. Device has been discontinued.
  2. Package has been discontinued.
  3. The FG256, FG324, and FG484 are footprint compatible with one another. The FG676, FG896, and FG1152 are also footprint compatible with one another.