2 Overview
This section provides an overview of the MCHPRT3 tool setup and
the components. Install the MCHPRT3_setup_v1.0.1.XXXX.exe tool
available in the C:\Microchip\ folder.
The following table provides the MCHPRT3 tool package files:
| File Name | Description |
|---|---|
MCHPRT3.exe file | MCHPRT3 executable file |
MCHPRT3_CLI.exe file | MCHPRT3 CLI executable file |
uninstall.exe file | Uninstall the MCHPRT3 tool |
vc_redist.x86.exe file | Microsoft® Visual C++ Redistributable (x86) executable file |
The following table provides the PIC32CX-BZ36 package files:
| File Name | Description | |
|---|---|---|
HEX file (.hex file) | Hardware Under Test (HUT) firmware version file | |
PIC32CX-BZ36.chm | PIC32CX-BZ36 complied HTML help file | |
PIC32CX-BZ36.dll file | PIC32CX-BZ36 dynamic link library file | |
PIC32CX-BZ36_CDECL.dll file | Default calling convention file for C and C++ programs | |
PIC32CX-BZ36_CLI.dll file | PIC32CX-BZ36 command line dynamic link library file | |
PIC32CX-BZ36_GUI.dll file | PIC32CX-BZ36 graphical user interface dynamic link library file | |
Release_note.txt | Tool release note file | |