Introduction
The dsPIC33AK512MPS506 Digital Power Plug-In Module (DP PIM) is a demonstration board that, in conjunction with different power boards, showcases the Microchip dsPIC33AK512MPS506 Digital Signal Controller (DSC) features. The DP PIM provides access to the dsPIC33AK512MPS506 High-Speed 12-Bit Resolution Analog-to-Digital Converter (ADC) inputs, the Digital-to-Analog Converter (DAC) output, the High-Speed Pulse-Width Modulator (PWM) with Fine Edge Placement outputs and the General-Purpose Input/Output (GPIO) ports.
All dsPIC33 DP-PIMs share the same socket pinout. However, these PIM may vary in performance characteristics.